Toshiba SCiBTM is a highly safe rechargeable battery with six outstanding characteristics. By using oxide-based materials (Lithium Titanium Oxide), SCiBTM is designed to prevent thermal runaway resulting from short circuiting caused by physical stress.
Furthermore, SCiB
has various superior characteristics, including a long life exceeding 20,000 charge/discharge (0%~100%) cycles, rapid charging time of 6 minutes, input/output current densities comparable with capacitors, and operation at temperatures as low as -30°C.

*20Ah cell level test result under fixed conditions
** SOC: State of Charge
Its superior characteristics like wide effective range of state-of-charge (SOC) and safety makes SCiBTM
suitable battery solution for railway system – both onboard and wayside railway applications.
Safety



Low risk of fire or explosion from internal short circuit caused by external pressure or other factors.
Long Lasting
Minimal capacity degradation even after more than 20,000 cycles of 0%~100% charging and discharging.
Widespread Revolution in Energy Usage
SCiBTM can be used in a wide range of applications, such as automotive, railway, industrial equipment, power equipment and power
supply solutions for buildings and facilities.
Suzuki Motor Corporation
Mild Hybrid

Proterra, Inc
Rapid-Charge-Type Electric Bus

Malaysia EV Bus
Pantagraph Super Quick Charge

Tohoku Electric Power Co., Inc
Minami-Soma Substation Battery System

TOBU Railway Co., Ltd.
Regenerative Battery Device

Toshiba Lighting & Technology Corporation
Household Battery System